Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

PIC18F8xJxx Blank Plug-In Module (PIM)

Part Number: MA180016

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This blank processor PIM can be used to populate with your
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    This PIM can be used to evaluate the following MCUs:
    • PIC18F8xJxx

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This blank processor PIM can be used to populate with your own 80-pin PIC18FxxJxx MCU sample. The PIM plugs into PIC18 Explorer Board (DM183032).

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This blank processor PIM can be used to populate with your own 80-pin PIC18FxxJxx MCU sample. The PIM plugs into PIC18 Explorer Board (DM183032).