We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: KSZ8795-POE-EVAL

KSZ8795-POE EVAL BOARD

Overview

The KSZ8795CLX is one of KSZ8795 family. KSZ8795CLX contains four MAC/PHYs for four copper ports and one GMAC5 interface with configurable GMII/RGMII/MII/RMII interfaces. The device had been designed with cost sensitive systems in mind but still offers a multitude of new features such as port based security ACL filtering, 802.1az EEE, LinkMD and so on. Also support port and tag based VLAN; QoS priority; SPI and MDC/MDIO interfaces for the registers access. The KSZ8795 family is an excellent choice in broadband gateway applications, integrated broadband router applications, industrial automatic, automotive, etc. fields and as a standalone switch. The KSZ8795-POE-EVAL board is designed to allow the user to experience Gigabit up-link with KSZ9031 Gigabit PHY to Gigabit port of any processor board directly, and can provide PoE PSE power to other four ports. Other rich feature set can be evaluated on this board. The evaluation board is highly configurable and easy to use.

  • KSZ8795 Integrated 5-port 10/100 Managed Ethernet Switch
  • 4 RJ-45 Jacks for 10/100Base-T/TX Ethernet LAN with Corresponding Isolation Magnetics.
  • Auto MDI/MDIX on All Ports.
  • Port 5 SW5-RGMII hook-up with a KSZ9031RNX GPHY and provide a Gigabit port.
  • Easily set to different VDDIO of 3.3V, 2.5V and 1.8V by jumpers.
  • 1 USB Port Interface Configurable to Emulate an SPI Interface for all registers access by using Window GUI and DOS based software tools.
  • 2 LEDs per Port with 5 LED sets to indicate the Status and Activity for 4 fast Ethernet ports and 1 Gigabit port.
  • The board powered can be used by a 12V DC power supply.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
KSZ8795POE Board Software Tools Software Libraries and Firmware Download
KSZ8795POE Board Schematics Board Design Files Download
KSZ8795POE Board Gerber Board Design Files Download
KSZ8795POE Board PCB Board Design Files Download
KSZ8795_POE-EVAL BOM Board Design Files Download
KSZ8795_POE-EVAL_User Guide v1.0 User Guide Download

Live Chat

Need Help?

Privacy Policy