Discover how you can drive two different temperature-color LED strings and control the color selection via Bluetooth® communication. Our Bluetooth Low Energy (BLE) LED Reference Design combines an HV9961 buck LED driver with an 8-bit PIC16F15313 microcontroller (MCU) that communicates with an RN4871 BLE module via UART to create an intelligent LED lighting system solution. The RN4871 module includes a Bluetooth 4.2 baseband controller, on-board Bluetooth stack, digital and analog I/O and RF power amplifier into one solution.
N/A