Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Shield96 Trusted Platform

Part Number: HD96_TRUSTED_PLATFORM

Summary:

The Shield96 Trusted Platform
Advanced Hardware Security for IoT at Scale

NOTE: Board only available to purchase via Arrow, to order, please click here.

The Shield96 Trusted Platform will be available for shipment on April 3rd, 2020.

The Shield96

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    Security Features
    • Secure firmware update
    • Secure storage
    • Tamper detection
    • Managed key store and certified authority store
    • Unique device ID, immutable, bound to the HWRoT
    • Crypto engine in secure domain with OpenSSL adaptor


    Hardened Security Simplified
    • Pre-configured to use ATSAMA5D2 security architecture
    • Secure boot
    • Strong domain partitionin
    • On-the-fly memory encryption/decryption
    • Hardware crypto engines
    • Simple abstraction APIs for the hardware security features and preloaded keys and certificates
    • Hardware enforced domain isolation (Arm® TrustZone®) for security related tasks, keystore and certificate management
    • Secure provisioning provides firmware packaging for manufacturing and secure provisioning in non-secure facilities


    Advanced Security Capabilities. Delivered.
    • Trusted boot – Integrity and confidentiality assurance from the entire boot chain from bootloader to TEE to Linux kernel
    • Firmware Protection – Encryption of embedded firmware and execution of authenticated firmware
    • Trusted Device ID – Unique device certificate securely constructed through provisioning, protected by TrustZone
    • Secure storage – Encrypted storage for application data and key material
    • Secure communications – Strong security for TLS/SSL stack and mutual authentication
    • Secure firmware updates – Predefined firmware update function complementing the trusted boot architecture

Summary

The Shield96 Trusted Platform
Advanced Hardware Security for IoT at Scale

NOTE: Board only available to purchase via Arrow, to order, please click here.

The Shield96 Trusted Platform will be available for shipment on April 3rd, 2020.

The Shield96 Board, based on Microchip silicon, available pre-loaded with the EmSPARK Security Suite by Sequitur Labs, provides a secure platform applicable across all IoT verticals to enable secure devices and protect firmware, keys and data throughout the lifecycle of a product.

EmSPARK is the essential software companion suite complementing the Microchip hardware, providing a cost-effective solution appropriate for every connected device built with the ATSAMA5D2 processor.Engineers can leverage this solution for digital transformation built on trust extracting the full value of the advanced embedded security features of the ATSAMA5D2 MPU.