Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

UTC2000 Evaluation Kit

Part Number: EVK-UTC2000

Status: No Longer Available

Summary:

The EVK-UTC2000 is a complete evaluation kit for Microchip's UTC2000 USB-C controller.  The evaluation kit allows user to evaluate the UTC2000 USB-C controller in either host (DFP) or device (UFP) modes.  Simply plug the USB Type-A dongle into any standard Type-A port, and plug in the device (UFP) board using the included USB-C cable. Users can test the different configurations as View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The evaluation kit includes:

    - 1 EVB-UTC2000-DFP board (host)
    - 1 EVB-UTC2000-UFP board (device)
    - 1 USB-C cable

Summary

The EVK-UTC2000 is a complete evaluation kit for Microchip's UTC2000 USB-C controller.  The evaluation kit allows user to evaluate the UTC2000 USB-C controller in either host (DFP) or device (UFP) modes.  Simply plug the USB Type-A dongle into any standard Type-A port, and plug in the device (UFP) board using the included USB-C cable. Users can test the different configurations as well as evaluating the different USB-C charging profiles.