Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EVB-USB82514 - Automotive-Grade USB 2.0 Hi-Speed 4-Port Hub

Part Number: EVB-USB82514

Summary:

The Microchip Automotive Grade USB 2.0 4-Port Hub is designed, fabricated, tested, characterized and qualified for automotive applications. The USB82514 MultiTRAK™ is a low-power, OEM configurable, full featured Hi-Speed USB 2.0 compliant hub contnroller IC with four down-stream ports for embedded USB solutions. The EVB-USB82514 36-Pin QFN Evaluation Board demonstrates a stand alone

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The Microchip Automotive Grade USB 2.0 4-Port Hub is designed, fabricated, tested, characterized and qualified for automotive applications. The USB82514 MultiTRAK™ is a low-power, OEM configurable, full featured Hi-Speed USB 2.0 compliant hub contnroller IC with four down-stream ports for embedded USB solutions. The EVB-USB82514 36-Pin QFN Evaluation Board demonstrates a stand alone application for the hub with all the features listed below and demonstrates the advanced power saving options and configurable port assignments.

Summary

The Microchip Automotive Grade USB 2.0 4-Port Hub is designed, fabricated, tested, characterized and qualified for automotive applications. The USB82514 MultiTRAK™ is a low-power, OEM configurable, full featured Hi-Speed USB 2.0 compliant hub contnroller IC with four down-stream ports for embedded USB solutions. The EVB-USB82514 36-Pin QFN Evaluation Board demonstrates a stand alone application for the hub with all the features listed below and demonstrates the advanced power saving options and configurable port assignments.