Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EVB-USB5744 - USB3.1 Gen1 Controller Hub Evaluation Board

Part Number: EVB-USB5744

Summary:

The EVB-USB5744 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB5744 Smart Hub on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This will allow the user to gain an understanding of the product and accelerate the integration of the EVB-USB5744 into the user’s design. The EVB-USB5744 is compliant with the View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • USB5744 in a 56-pin QFN RoHS compliant package 
    • USB 3.1 Gen 1 compliant (SS, HS, FS, and LS operation) 
    • USB pins are 5 V tolerant 
    • Self powered operation 
    • Four downstream USB 2.0/3.1 Gen 1 ports 
    • All downstream ports support individual port power and overcurrent sense 
    • All downstream ports are battery charge enabled (2.1A max per port) 
    • Can support up to 5A down stream Port Power at any one time 
    • Onboard SPI Flash for external downloadable firmware 
    • Low-cost 4-layer space saving design 
    • Operates from a single voltage (+12.0 V, regulated) external power supply 
    • Onboard 25 MHz crystal or external clock input 
    • Single onboard +5.25 V, 6 Amp regulator 
    • Single onboard +3.3 V, 0.5 Amp regulator 
    • Single onboard +1.2 V, 1 Amp regulator 
    • Port Power and Port Enable LED indicators 
    • LED indicators for SPI/Strap Configuration

Summary

The EVB-USB5744 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB5744 Smart Hub on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This will allow the user to gain an understanding of the product and accelerate the integration of the EVB-USB5744 into the user’s design. The EVB-USB5744 is compliant with the USB 3.1 Gen 1 USB Specification and supports Super-Speed (SS), High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling for complete coverage of all defined USB operation speeds. The evaluation platform supports four downstream ports that are USB 2.0 and USB 3.1 Gen 1 compliant. The EVB-USB5734 is also designed for flexible configuration solutions. It can be configured via default internal register settings, downloadable external firmware to an on-board SPI Flash, through SMBus, or through the on-board configuration switches.