We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-USB4604BCH

USB4604 4-PORT HSIC UP USB2.0 HUB WITH UCS1002 BATTERY CHARGING EVALUATION BOARD


  • The EVB-USB4604BCH also features the UCS1002 programmable USB port power controller.
  •  The USB4604 is configured for operation through internal default settings and supports custom configurations through the ProTouch and ProLink tools, and optionally through an external 2-Mbit SPI Flash socketable device.

Overview


This product is no longer available for sale.
The EVB-USB4604BCH is a 4-layer RoHS-compliant Evaluation Board that utilizes the USB4604 to provide a fully functional 4-port high-speed hub with battery charging capabilities and has a High-Speed Inter-Chip HSIC upstream port. The EVB-USB4604BCH also features the UCS1002 programmable USB port power controller. The USB4604 is configured for operation through internal default settings and supports custom configurations through the ProTouch and ProLink tools, and optionally through an external 2-Mbit SPI Flash socketable device. To allow maximum operational flexibility, all LED and port control signal pins are under firmware control and are available as GPIOs for customer-specific use. The EVB-USB4604BCH demonstrates driver compatibility with Microsoft Windows 7, Windows XP, Mac OS X 10.4 and Linux hub drivers.

Documentation


Title
Document Id
EVB-USB4604 Schematic Download 3efe99f3-6a08-4b7b-a3e7-b76a8bca8a25
EVB-USB4604BCH-01 Evaluation Board Bill of Materials Download bdea54b3-91c8-4bd2-a5c5-18c28f0cf052
EVB-USB4604BCH-01 Evaluation Board Schematic - PDF Download 1bb394e9-545a-4051-b536-51cff5b2cd09
EVB-USB4604BCH-01 Evaluation Board Schematic - OrCAD Download ee1cf61b-471d-44fb-ad85-24949897507a
EVB-USB4604BCH Evaluation Board User's Guide Download 4c81e1fa-1736-47a3-8df7-4e1e6f94c809