The USB3740 family of Hi-Speed USB switches were specifically designed to enable a range of applications to achieve single-port connectivity. Their design provides a substantial 1GHz of bandwidth, allowing for the passage of robust USB 2.0 signals. The USB3740 is a high-performance USB 2.0 switch providing excellent flexibility with very low current consumption in an extremely small package.
USB3740 High Speed Switch Evaluation Board
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EVB-USB3740 Evaluation Board Schematic, PDF | Board Design Files | Download | ||
| EVB-USB3740 Evaluation Board Schematic, OrCAD | Board Design Files | Download | ||
| EVB-USB3740 Evaluation Board Bill of Materials | Board Design Files | Download | ||
| EVB-USB3740 Evaluation Board Gerber Files | Board Design Files | Download | ||
| EVB-USB3740 Evaluation Board User Manual | User Guide | Download | ||
| USB Brochure | Brochures | Download |
Live Chat