The EVB-USB2534BC is a 4-layer RoHS-compliant Evaluation Board that utilizes the USB2534 to provide a fully functional 4-port high-speed hub with battery charging capabilities. The USB2534 is pin compatible with the industry leading USB2514B USB2.0 hub allowing simple migration of USB2512B designs. The USB2532 is configured for operation through internal default settings and supports custom configurations through the ProTouch and ProLink tools, and optionally through an external 2-Mbit SPI Flash socketable device. The EVB-USB2534BC demonstrates driver compatibility with Microsoft Windows, Mac OS X and Linux hub drivers.
The USB2534 is pin compatible with the industry leading USB2514B USB2.0 hub allowing simple migration of USB2512B designs.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EVB-USB2534BC Evaluation Board Schematic, PDF | Board Design Files | Download | ||
| EVB-USB2534BC Evaluation Board Schematic, OrCAD | Board Design Files | Download | ||
| EVB-USB2534BC Evaluation Board Bill of Materials | Board Design Files | Download | ||
| EVB-USB2534 Evaluation Board Gerber Files | Board Design Files | Download | ||
| EVB-USB2534BC Evaluation Board User's Guide | User Guide | Download | ||
| USB Brochure | Brochures | Download |
Live Chat