Status: Mature Product
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The SMSC USB2514 MultiTRAK™ is a Low-Power Full-Featured High-Speed USB2.0 compliant hub with four down-stream ports. The EVB-USB2514QFN48 evaluation board demonstrates a standalone application for the hub with advanced power saving options and configurable port assignments. It supports either Single-TT or Multi-TT configurations for Full-Speed and Low-Speed connections when connected to a High-Speed Host. The EVB-USB2514QFN48 is designed to robustly demonstrate this unique device's features using a low-cost PCB implementation with individual port power control, on board EEPROM, Hub status LEDs, and optional EMI/ESD protection. It is designed for a full-feature, power efficient implementation of a High-Speed USB Hub with indicators that comply with the USB 2.0 specification, or SMSC's dual-color USB speed indicators.