The EVB-LAN9500A-MII is an Evaluation Board EVB that utilizes the LAN9500A to provide a fully functional, USB to Ethernet interface. The EVB-LAN9500A-MII provides fully integrated Ethernet and USB ports via the onboard RJ45 and USB Type B connectors. The EVB-LAN9500A-MII can be configured for bus- or self-powered operation and supports internal and external PHY modes. An external PHY may be connected via the onboard 40-pin female MII connector. The onboard 256x8 EEPROM is used to load the EVB-LAN9500A-MIIs USB configuration parameters and MAC address. LAN9500A software drivers are available for Microsoft Windows, Mac OS X, and Linux. Additional manufacturing and diagnostic tools are available for debugging and external EEPROM configuration. For complete details, refer to the LAN9500A Software User Manual.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EVB-LAN9500A-MII Evaluation Board Schematic, PDF | Board Design Files | Download | ||
| EVB-LAN9500A-MII Evaluation Board Schematic, OrCAD | Board Design Files | Download | ||
| EVB-LAN9500A-MII Evaluation Board Bill of Materials | Board Design Files | Download | ||
| EVB-LAN9500A-MII Evaluation Board Gerber Files | Board Design Files | Download | ||
| EVB-LAN9500A-MII Evaluation Board User's Guide | User Guide | Download | ||
| EVB-LAN9500A-MII .brd | PCB Files | Download | ||
| EVB-LAN9500A-MII .OPJ | PCB Files | Download |
Live Chat