The EVB-LAN9353 is an Evaluation Board that utilizes the LAN9353 to provide a fully functional three-port Ethernet Switch with Dual RMII or Single MII/RMII/Turbo MII Interface . The EVB-LAN9353 provides two fully integrated MAC/PHY Ethernet ports Port 1 & 2 via on-board RJ45 connectors. Port 0 provides two MII port connectors which support the following: An external MII-/RMII-/Turbo MII-capable MAC with LAN9353 in PHY mode, via the on-board 40-pin male MII connector, an external MII-/Turbo MII-capable PHY with LAN9353 in MAC mode, via the on-board 40-pin female MII connector.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| LAN9353 Evaluation Board Schematics, DSN | Board Design Files | Download | ||
| LAN9353 Evaluation Board Gerber Files | Board Design Files | Download | ||
| LAN9353 Evaluation Board BOM | Board Design Files | Download | ||
| LAN9353 Evaluation Board Schematics, PDF | Board Design Files | Download |
Live Chat