Status: No Longer Available
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The LAN9250 is a full-featured, High-Performance, single-chip 10/100 Ethernet controller designed for embedded applications where performance, flexibility, ease of integration and system cost control are required. The LAN9250 includes an integrated Ethernet MAC and PHY with a high-performance SRAM-like slave interface. The simple, yet highly functional host bus interface provides a glue-less connection to most common 8 or 16-bit microprocessors and microcontrollers as well as 32-bit microprocessors with an 8 or 16-bit external bus. Alternatively, the device can be accessed via SPI/SQI. We allow for a network connections to RJ45 sockets or can optionally fit optical interfaces to accommodate fiber via an SFP module. The EVB has on on-board PIC32MX SOC which can be interfaced to LAN9250 using HBI or SPI interface .