Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

LAN7800 SuperSpeed USB3 Gen1 to 10/100/1000 Ethernet Customer Evaluation Board

Part Number: EVB-LAN7800

Summary:

The EVB-LAN7800 is full featured Evaluation Board EVB that utilizes the LAN7800 to provide a fully functional, bus-powered USB to Ethernet interface. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • USB3 Gen1 device
    • USB-SS Type B Connector
    • 10/100/1000Mbps Ethernet
    • On board EEPROM
    • Four programmable LEDs 

Summary

The EVB-LAN7800 is full featured Evaluation Board EVB that utilizes the LAN7800 to provide a fully functional, bus-powered USB to Ethernet interface.

Package Contents

  • EVB-LAN7800 Board
  • USB-SS Type A to Type B cable

This board calls for an inductor that has since been found to have supply issues. If using this platform as a design example, please be aware of this. A full overview can be found here.