The EVB-LAN7500-LC is an Evaluation Board EVB that utilizes the LAN7500 to provide a fully functional, bus-powered USB to Ethernet interface. The EVB-LAN7500-LC provides a fully integrated Ethernet port and USB port via the onboard RJ45 and USB Type A connectors. The onboard 4K EEPROM is used to load the EVB-LAN7500-LCs USB configuration parameters and MAC address. LAN7500 software drivers are available for Microsoft Windows, Mac OSX, and Linux. Additional manufacturing and diagnostic tools are available for debugging and external EEPROM configuration.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EVB-LAN7500-LC Evaluation Board User Manual | User Guide | Download | ||
| EVB-LAN7500-LC Evaluation Board Schematics, OrCAD | Miscellaneous | Download | ||
| EVB-LAN7500-LC Evaluation Board Schematic, PDF | Board Design Files | Download | ||
| EVB-LAN7500-LC Evaluation Board Bill of Materials | Board Design Files | Download | ||
| EVB-LAN7500-LC Evaluation Board Gerber Files | Board Design Files | Download |
Live Chat