The EVB-KSZ9563 evaluation board is a plug-in card that interfaces directly with a mating Microchip host processor or controller board, such as the SAMA5D3-Ethernet Development System. It features the KSZ9563, a highly-integrated networking device that incorporates a layer-2+ managed Gigabit Ethernet switch, two 10BASE-T/100BASE-TX/ 1000BASE-T physical layer transceivers (PHYs) and associated MAC units, and one MAC port configured as the RGMII interface. The board’s two PHY ports are connected to RJ45 Ethernet jacks with integrated magnetics, and the RGMII MAC interface is brought out to a high bandwidth multi-pin connector.
As a set, the EVB-KSZ9563 and SAMA5D3-Ethernet Development System Board provide a highly-flexible platform to enable evaluation of basic KSZ9563 PHY/Switch features using static control-status registers (CSRs) to develop firmware of advanced KSZ9563 MAC/Switch features, such as IEEE1588 PTP and RSTP/MSTP that require interaction with upper network layers.
|
Title
|
|||
|---|---|---|---|
| EVB-KSZ9563 Evaluation Board Bill of Materials | Download | ||
| EVB-KSZ9563 Evaluation Board Schematic | Download | ||
| EVB-KSZ9563 Evaluation Board Gerber Files | Download | ||
| EVB-KSZ9563 Evaluation Board Design Files | Download | ||
| KSZ9563R Data Sheet | Download | ||
| KSZ9563R Silicon Errata and Data Sheet Clarification | Download | ||
| KSZ9563RNX Hardware Design Checklist | Download | ||
| EVB-KSZ9563 Evaluation Board User's Guide | Download | ||
| KSZ9563R IBIS Model | Download |