We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-KSZ8563

EVB-KSZ8563 - KSZ8563 PLUG-IN EVALUTION BOARD


  • Two integrated Magnetic Jacks
  • Two Dual-LEDs to provide link status
  • Pin Strapping Configuration via jumpers
  • GPIO Signal headers support IEEE 1588 Precision Timing Protocol (PTP)

Overview


The EVB-KSZ8563 evaluation board is a plug-in card that interfaces directly with a mating Microchip host processor/controller board, such as the SAMA5D3-EDS Board. It features the KSZ8563, a highly-integrated networking device that incorporates a layer-2+ managed Fast Ethernet switch, two 10BASE-T/100BASE-TX physical layer transceivers (PHYs) and associated MAC units, and one MAC port configured as the RGMII interface. The board’s two PHY ports are connected to RJ45 Ethernet jacks with integrated magnetics, and the RGMII MAC interface is brought out to a high-speed multi-pin (HS) connector.

As a set, the EVB-KSZ8563 and SAMA5D3-EDS Board provide a highly-flexible platform to allow evaluation of basic KSZ8563 PHY/Switch features using static control-status registers (CSRs) to develop firmware of advanced KSZ8563 MAC/Switch features, such as IEEE1588 PTP, AVB, and RSTP/MSTP that require interaction with upper network layers.

Documentation


Title
Document Id
KSZ8563R 3-Port 10/100 Ethernet Switch with RGMII/MII/RMII Interface and IEEE 1588v2 - Data Sheet Download 7a5a8de3-275f-48e3-9711-07e2e239e6a1
EVB-KSZ8563 Evaluation Board Users Guide Download efe8d556-1f76-4d43-9179-0657c327854c
KSZ8563R IBIS Model Download 331bc721-b537-4ead-883d-a8d837cc6bf8
EVB-KSZ8563 Evaluation Board Bill of Materials Download 299becc3-f64c-43a2-9fe0-5a44316a6c64
EVB-KSZ8563 Evaluation Board Design Files, Altium Download 8d884035-3a49-4355-bb60-b006349c2ecb
EVB-KSZ8563 Evaluation Board Schematic Download 48a0603d-fb96-437a-ba2c-02636496d54b
EVB-KSZ8563 Evaluation Board Gerber Files Download 55f95625-ccb5-4bec-99bb-757d6fd69f68

Silicon Products

Product
Title
Product
Title
KSZ8563 3-Port 10/100 Ethernet Switch with 1588v2 PTP KSZ8563 3-Port 10/100 Ethernet Switch with 1588v2 PTP