Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EVB-DBSUB1586 - CoaXPress Receiver (Host) Evaluation Board

Part Number: EVB-DBSUB1586

Summary:

The CoaXPress (CXP) machine vision standard uses asymmetric data transmission over Coax cables - with speeds of up to 6.2Gbit/s from the camera and up to 20Mbit/s control data from the frame grabber to the camera. Microchip offers fully qualified board-sets (transmitter and receiver) as an evaluation and development tool to aid to customers in rapid CXP adoption. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • Supports speeds of up to 6.2Gbit/s
    • Enables high speed signal transmission up to 100m (depending on cable quality)

Summary

The CoaXPress (CXP) machine vision standard uses asymmetric data transmission over Coax cables - with speeds of up to 6.2Gbit/s from the camera and up to 20Mbit/s control data from the frame grabber to the camera. Microchip offers fully qualified board-sets (transmitter and receiver) as an evaluation and development tool to aid to customers in rapid CXP adoption.