The PIC24FJ64GU205 Curiosity Nano Development Board is a cost-effective hardware platform to evaluate the PIC24FJ ‘GP2/GU2’ family of low power microcontrollers (MCUs) . The board features
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The PIC24FJ64GU205 Curiosity Nano Development Board is a cost-effective hardware platform to evaluate the PIC24FJ ‘GP2/GU2’ family of low power microcontrollers (MCUs) . The board features PIC24FJ64GU205, which offers 64KB of ECC Flash, 8KB of RAM, 12-bit/400Ksps ADC, 3 analog comparators along with several Core Independent Peripherals (CIPs) and Full Speed USB 2.0 Host/Device/OTG. The PIC24FJ64GU205 device offers sleep current down to a few hundreds of nA while retaining the complete RAM content and is perfect for extending your battery life in sensor nodes, IoT and portable applications.
The development board provides easy access to all features of the PIC24FJ64GU205 for rapid prototyping of your custom design. The board has a target USB connector to develop USB Device application using the integrated USB peripheral available on the PIC24FJ64GU205 MCU. It is supported by MPLAB® X Integrated Development Environment (IDE) and MPLAB® Code Configurator (MCC) development framework.
The Curiosity Nano Development Board contains an On-Board Nano Debugger for programming and debugging and requires no external tools to program the PIC24FJ64GU205 device.
Expand Your Design :
Compatible with the PIC24FJ64GU205 Curiosity Nano board and featuring three on-board mikroBUS sockets, the Curiosity Nano Base for Click boards enables you to quickly and effortlessly add functionality to your project using the vast selection of Click boards available from MikroElektronika