Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATAB5702A-V2.3B

Part Number: EV06Z22A

Summary:

Not available for purchase through microchipDIRECT®, please contact your local Microchip Sales Representative instead.

The ATAB5702A-V2.3B PEPS transmitter board includes the ATA5702 device, which incorporates the 3-D Immobilizer and the 3-D LF wake up for PEPS with 1-way RF transmitter into a single IC device.

Can be used for any application requiring accurate
View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • UHF transmitter supports 3 bands with a single crystal: 310-318 MHz, 418-477 MHz and 868-956 MHz (ASK, FSK and GFSK modulations)
    • 3-D LF receiver frequency range: 100 to 150kHz
    • 128 Bit AES hardware crypto unit
    • Open PEPS/RKE (AVR411) and Immobilizer Protocol (AOIP) available
    • 3 push button inputs
    • 2 breakout headers for additional custom plug-in boards

Summary

Not available for purchase through microchipDIRECT®, please contact your local Microchip Sales Representative instead.

The ATAB5702A-V2.3B PEPS transmitter board includes the ATA5702 device, which incorporates the 3-D Immobilizer and the 3-D LF wake up for PEPS with 1-way RF transmitter into a single IC device.

Can be used for any application requiring accurate localization (+/- 5cm) of an object with range up to 10 meters; for example, asset tracking, access control systems, etc.

Package Contents

CR2032 lithium battery required for the fob operation is NOT supplied in the kit.