Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC18 PoE Development Kit

Part Number: DV161001

Summary:

Consisting of a PIC18 PoE Main Board, PoE Programmer Adapter, and I/O Starter Extension – the PIC18 PoE Development Kit provides everything you need to begin developing within the Ethernet of Everything (EoE) environment. Customization and experimentation are simplified via an extension header that is mikroBUS compatible on the PIC18 PoE Main Board allowing for various sensors,

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • PIC18 PoE Main Board 
      • Populated with PIC18F67J60
      • Universal Reference design & development platform
      • Up to 48W device power delivery
      • Main board with Expansion Header
        • LED Driver
        • Gesture Controller
        • mikroBUS™ Click Boards
        • Custom
    • I/O Starter Extension
      • Indicator LED
      • Temperature Sensor
      • Light Sensor
    • PoE Programmer Adapter
      • PoE Isolated Programming Adapter for PICkit3 / ICD3 / Real ICE 3
      • Easily Loads New Code to PoE Main Board without risk of damaging application
    Go to www.microchip.com/EoE for the most current user's guide and collateral.



Summary

Consisting of a PIC18 PoE Main Board, PoE Programmer Adapter, and I/O Starter Extension – the PIC18 PoE Development Kit provides everything you need to begin developing within the Ethernet of Everything (EoE) environment. Customization and experimentation are simplified via an extension header that is mikroBUS compatible on the PIC18 PoE Main Board allowing for various sensors, controllers, & drivers to be easily incorporated into your application.


Go to www.microchip.com/EoE for the most current user's guide and collateral.

Package Contents

  • PIC18 PoE Main Board
  • PoE Programmer Adapter
  • I/O Starter Extension
  • Universal Power Supply

Go to www.microchip.com/EoE for the most current user's guide and collateral.