We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DSC-TimeFlash2-Kit1

TIMEFLASH2 OSCILLATOR PROGRAMMING KIT WITH 6 SOCKET CARDS


  • Custom frequencies in seconds with immediate design verification
  • Measure current and stability
  • Supports all Microchip MEMS oscillator package sizes
  • Test features work with all oscillators in the market
  • Supports CMOS, LVPECL, LVDS and HCSL output types
  • Easy to use interface with auto software update

Overview


The TimeFlash2 programmer allows users to rapidly program Microchip’s field programmable MEMS oscillator to a custom frequency in seconds, minimizing design time by enabling fast prototyping and testing. Our MEMS oscillators are available in industry standard packages that are drop-in replacements to standard crystal oscillators.

Includes socket cards in 6 different sizes:
7.0 x 5.0 mm
5.0 x 3.2 mm
3.2 x 2.5 mm
2.5 x 2.0 mm
2.0 x 1.6 mm