Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33CH Curiosity Development Board

Part Number: DM330028

Status: Mature Product

Summary:

Kindly consider dsPIC33CH Curiosity Development Board (DM330028-2) for your latest designs, evaluation and prototyping.

The dsPIC33CH Curiosity Development Board (DM330028) is intended as a cost effective development and demonstration platform for the

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • dsPIC33CH128MP508 dual core 16-bit DSC target device
    • Integrated PICkit™-On-Board (PKOB) programmer/debugger
    • 2x mikroBUS™ interfaces for hardware expansion, compatible with a wide range of existing click boards™ from MikroElektronika (www.mikroe.com)
    • 1x Red/Green/Blue (RGB) LED
    • 2x General purpose red indicator LEDs
    • 3x General purpose pushbuttons
    • 1x MCLR reset pushbutton
    • 10k Potentiometer
    • Galvanically isolated USB-UART interface capable of up to 460,800 baud
    • Female, 100mil pitch, I/O pin access headers for probing and connecting to all target microcontroller GPIO pins
    • Configurable Switch Mode Power Supply (SMPS) test circuit that can be operated in buck, boost, or buck-boost modes, using either voltage mode or peak current mode control
    • SMPS output voltage screw terminal
    • Configurable SMPS load step transient generator
    • General purpose through hole and SMT prototyping area

Summary

Kindly consider dsPIC33CH Curiosity Development Board (DM330028-2) for your latest designs, evaluation and prototyping.

The dsPIC33CH Curiosity Development Board (DM330028) is intended as a cost effective development and demonstration platform for the dsPIC33CH128MP508 family of dual core high performance digital signal controllers.

Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore the dsPIC33CH dual core family.

Visit our Curiosity Design Center for more information on the Curiosity platform.

Package Contents

dsPIC33CH Curiosity Development Board