Status: No Longer Available
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
There are currently no documents or software to display.
This product is no longer available for sale.
The MPLAB Starter Kit for Digital Power allows the user to easily explore the capabilities and features of the dsPIC33F GS Digital Power Conversion family. It is a digitally controlled power supply board that consists of one independent DC/DC synchronous Buck converter and one independent DC/DC Boost converter. Each power stage includes a programmable resistive loads of up to 3W (0.5W, 1.25W, 1.25W). The kit features an on-board programmer/debugger, LCD display and on-board temperature sensors.
Package Includes: