The SAM L10 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the ultra low power SAML10 ARM® Cortex®-M23 based microcontrollers. The SAM L10 MCU features general purpose embedded control capabilities with enhanced peripheral touch controller and advanced analog.
The kit is supported by various demo examples which includes water tolerant touch,
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The SAM L10 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the ultra low power SAML10 ARM® Cortex®-M23 based microcontrollers. The SAM L10 MCU features general purpose embedded control capabilities with enhanced peripheral touch controller and advanced analog.
The kit is supported by various demo examples which includes water tolerant touch, keypad touch, low power weather station and SleepWalking demos. It has microBUS socket and Xplained Pro extension headers to expand the development with Mikroelektronika click boards and Xplained Pro extension kits.The kit includes an on-board Embedded Debugger, eliminating the need for external tools to program or debug. The kit also has Xplained Pro Analog Module(XAM) that can be used with the Data Visualizer tool to monitor and analyze power consumption in real time.
Demo Name | Location |
Water tolerant touch | www.microchip.com/START |
Keypad touch | www.microchip.com/START |
Low power weather station | www.microchip.com/START |
Low power SleepWalking | www.microchip.com/START |
SAM L10 Xplained Pro Development Board