Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

FreeRTOS Curiosity PIC32MZ EF Bundle

Part Number: DM320104-BNDL

Status: Mature Product

Summary:

This product is not recommended for new designs. Please consider Curiosity PIC32MZ EF 2.0 Development Board (DM320209).

FreeRTOS Curiosity PIC32MZ EF Bundle is used to develop FreeRTOS-based applications. The bundle consists of

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    PIC32MZ2048EFM100 32-bit MCU:
    200MHz, 2MB Flash, 512KB SRAM,
    Integrated FPU & Crypto accelerator,
    Hi-Speed USB, Ethernet & CAN

    ATWINC1500 IoT network controller:
    IEEE 802.11 b/g/n Single-band 2.4GHz
    Extreme low power
    Security protocols supported: WPA/WPA2 Personal, TLS, SSL
    Network services: DHCP, DNS, TCP/IP (IPv4), UDP, HTTP, HTTPS

    LAN8720A PHY Daughter Board:
    High-Performance 10/100 Ethernet Transceiver
    Compliant with IEEE802.3/802.3u (Fast Ethernet)
    Compliant with ISO 802-3/IEEE 802.3 (10BASE-T)

Summary

This product is not recommended for new designs. Please consider Curiosity PIC32MZ EF 2.0 Development Board (DM320209).

FreeRTOS Curiosity PIC32MZ EF Bundle is used to develop FreeRTOS-based applications. The bundle consists of Curiosity PIC32MZ EF development board, WiFi 7 Click Board & USB UART Click Board that can be used to develop an AWS cloud-connected applications. The bundle also includes the LAN8720A PHY Daughter Board to create an Ethernet-connected demo.

FreeRTOS is a microcontroller operating system that makes small, low-powered edge devices easy to program, deploy, secure and maintain. FreeRTOS is based on FreeRTOS, a popular open source operating system for microcontrollers, and includes software libraries that make it easy to securely connect devices locally to AWS Greengrass, directly to the cloud, and update them remotely

The high-performance PIC32MZ EF MCUs host the FreeRTOS and run at up to 415 DMIPs with industry-leading connectivity options including 10/100 Ethernet MAC, Hi-Speed USB & Dual CAN, ample Flash memory of up to 2 MB, rich peripherals and a robust tool chain which empower embedded designers to rapidly build complex applications.

To get started quickly with the Bundle & FreeRTOS click here

 

Package Contents

• Curiosity PIC32MZ EF Development Board (P/N: DM320104)
• USB UART click (P/N: MIKROE-1203)
• WiFi 7 click - ATWINC1510-MR210PB (P/N: MIKROE-2046)
• LAN8720A PHY Daughter Board (P/N: AC320004-3)