Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

DM320008-C - PIC32MZ Embedded Graphics with External DRAM (DA) Starter Kit (Crypto)

Part Number: DM320008-C

Summary:

The PIC32MZ Embedded Graphics with External DRAM (DA) Starter Kit (DM320008 for non-Crypto development or DM320008-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ DA Starter Kit are listed below
LAN8720A PHY Daughter Board
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • PIC32MZ DA 288 pin BGA
    • 128MB DDR2-SDRAM
    • Micro SD connector
    • SQI Flash
    • USB
    • 2x20 header (Raspberry-Pi compatible)
    • Crypto & Non-Crypto options

Summary

The PIC32MZ Embedded Graphics with External DRAM (DA) Starter Kit (DM320008 for non-Crypto development or DM320008-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ DA Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II (DM320005-5)

Package Contents

  • PIC32MZ DA Starter Kit board
  • LAN8740 PHY daughter card
  • Ethernet patch cord
  • One Standard-A to micro USB cable