We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM320004

PIC32 ETHERNET STARTER KIT


Write Code  
  • Free MPLAB IDE v8.43 or newer
  • Free MPLAB C Compiler for PIC32 with no code size limit
  • Example project files for Ethernet and USB applications
Program Memory  
  • Integrated programmer - all you need is the included USB Cable
  • Program and verify a full 512k image in less than 9 seconds 
Debug 
  • Integrated debugger - all you need is the included USB cable
  • Full C source-based debugging in MPLAB IDE 
Execute Code  
  • PIC32 running at 80 MHz with 512K Flash, 128K RAM, 8 ch. DMA + 8 ch. DMA dedicated to Ethernet, CAN and USB
  • USB powered board
  • USB and Ethernet connectors, user switches, and LEDs  
Customize  
  • Expansion connector enables addition of Microchip's PIC32 expansion boards or create your own
  • Majority of MCU signals are present on the connector [Hirose: FX10A-120P/12-SV1(71)] 




Overview


This product is no longer available for sale.
The PIC32 Ethernet Starter Kit provides the easiest and lowest cost method to experience 10/100 Ethernet development with PIC32. Combined with Microchip's free TCP/IP software, your project will be running in no time. The PIC32 has an available CAN 2.0b peripheral and USB host/device/OTG.

The Ethernet Starter Kit has a form factor and expansion connector that are compatible with other PIC32 Starter Kits.

The PIC32 Ethernet Starter Kit runs on Microsoft Windows 2000, Windows XP, Windows Vista, and Windows 7.

Package Contents
  • PIC32 Ethernet Starter Board
  • Standard A to mini B cable for debugger
  • Standard A to micro B cable for USB application development
  • Ethernet cable
System Requirements
The PIC32 Ethernet Starter Kit runs on Microsoft Windows 2000, Windows XP, Windows Vista, and Windows 7.

Documentation


Title
Document Id
PIC32 PHY Support Download 0f7a192d-8bad-4ad1-b9fa-3bd140164a4b
PIC32 Ethernet Starter Kit User’s Guide Download 26a8b1c9-0816-4eed-83f7-8391d033323f
Help File for 128/196/256 bit AES Software for PIC32 Download 43e38c4d-bc95-4b23-8841-a17603efec84
PIC32 CAN to Ethernet Bridge Demo Download 7e01df75-99e9-43b5-9617-0881831a5c2a
AES ECB For PIC32 Help File Download e140fac9-02cb-427a-ab55-9aa391bfcd41
PIC32 Ethernet Starter Kit Information Sheet Download 8f0a7c63-a498-462f-89b6-691f0717c593

Software


Title
Date
PIC32 ESK Core Timer Demo Download 29 Jan 2014
PIC32 ESK PWM/DMA Demo Download 29 Jan 2014
PIC32 ESK USB Device - CDC Basic Demo Download 29 Jan 2014
PIC32 ESK Port I/O Demo Download 29 Jan 2014
PIC32 ESK TCPIP Demo Download 29 Jan 2014
PIC32 ESK USB Host - Mass Storage Simple Demo Download 27 Apr 2011
PIC32 ESK USB Device - HID Mouse Demo Download 27 Apr 2011