Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPICDEM 1.1 General Purpose Development Board

Part Number: DM300014

Status: No Longer Available

Summary:

The dsPIC30F general purpose development board provides the application designer with a low cost development tool to become familiar with the dsPIC30F 16-bit architecture, high performance peripherals and powerful instruction set.

The board features an active demonstration program loaded on the installed dsPIC30F6014 device. Several program functions are selectable via a menu
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • dsPIC30F6014 Plug-in Sample
    • Serial Communication Channels Interface (two UARTs, SPI™, CAN, RS-485)
    • Si3000 Voiceband Codec with MIC In/Speaker Jacks
    • General Purpose Prototyping Area with Expansion Header
    • 122 x 32 Dot Addressable LCD
    • MPLAB®ICD 2 and MPLAB ICE 4000 Emulator support
    • LED’s, Switches and Potentiometers
    • Temperature Sensor
    • Separate Digital and Analog Voltage Regulators
    • Digital Potentiometer for DAC Capability
    • Full Demonstration Source Code Provided

Summary

The dsPIC30F general purpose development board provides the application designer with a low cost development tool to become familiar with the dsPIC30F 16-bit architecture, high performance peripherals and powerful instruction set.

The board features an active demonstration program loaded on the installed dsPIC30F6014 device. Several program functions are selectable via a menu system displayed on the LCD. These include: temperature and voltage measurements, frequency domain characteristics of a sinewave signal generated on-board from a digital potentiometer, FIR and IIR digital filter selections and DTMF tone generation using the Codec interface peripheral (external speaker required).

Package Contents

The dsPIC30F general purpose development board provides the application designer with a low cost development tool to become familiar with the dsPIC30F 16-bit architecture, high performance peripherals and powerful instruction set.

The board features an active demonstration program loaded on the installed dsPIC30F6014 device. Several program functions are selectable via a menu system displayed on the LCD. These include: temperature and voltage measurements, frequency domain characteristics of a sinewave signal generated on-board from a digital potentiometer, FIR and IIR digital filter selections and DTMF tone generation using the Codec interface peripheral (external speaker required).