We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM182027

MPLAB® XPRESS PIC18F47K40 EVALUATION BOARD


Integrates seamlessly with MPLAB Xpress cloud-based IDE and MPLAB Code Configurator for the quickest development cycle

On-Board PIC18F47K40 MCU Application Processor

Integrated Drag-and-Drop Programmer with USB Interface- no drivers required!

Compact footprint offers flexibility during prototyping phase


Visit our MPLAB Xpress Cloud-based IDE homepage to Login and for all other relevant information.

Overview


The cornerstone of this Xpress board is the PIC18F47K40. As a member of the "K40" family of MCUs, this device is well suited for a broad range of applications and market segments including touch sensing, industrial control, consumer, automotive and Internet of Things (IoT).

Xpress Your Creativity

Brilliant ideas are fleeting. As soon as they are recognized, they must be captured quickly, and made real with the highest possible urgency. In embedded design, the creative process is often blunted by the massive array of choices required to simply begin the development cycle. The tasks of selecting a target MCU, finding the appropriate tool chain, and setting everything up on your PC can keep your best ideas from becoming great products. The MPLAB Xpress PIC18F47K40 Evaluation Board (DM182027) was designed with a single objective – to help your ideas take the shortest journey from imagination to reality.

Crafted for Cloud-Based Development


The MPLAB Xpress PIC18F47K40 Evaluation board offers seamless integration with our software tool chain, including the MPLAB Xpress cloud-based IDE. MPLAB Xpress is an online development environment that contains the most popular features of our award-winning MPLAB X IDE. This simplified & distilled application is a faithful reproduction of our desktop-based program, which allows users to easily transition between the two environments.

Drag-and-Drop Programming


Programming the MPLAB Xpress PIC18F47K40 Evaluation Board is quick and easy. We’ve integrated a unique drag-and-drop programmer for compatibility with almost any USB-connected PC, laptop, or tablet. The MPLAB Xpress Evaluation board connects to your PC as a USB Flash drive, so no drivers are needed. Programming of the target device is completed in microseconds, with no waiting.

Package Contents

MPLAB Xpress PIC18F47K40 Evaluation Board

Documentation


Title
Document Id
Getting Started Using 8-bit MCUs in the MPLAB Xpress Ecosystem User's Guide Download 237d228b-8662-453c-b372-36bd1a519877
MPLAB Xpress Evaluation Board User Guide Download b0467738-dba4-48ab-afc0-7b23a8737f28
PIC18F K40 Sell Sheet Download f441a863-6d08-49b0-b5b4-368924427d33