We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM182023

WI-FI CLIENT MODULE DEVELOPMENT KIT (WCM)


  • Kit come pre-loaded with ExositeReady firmware
  • Easy and quick setup time to connect to the Exosite cloud service.
  • Connectivity supported by the Wi-Fi MRF24WG module
  • 32-but micro-controller PIC32MX695F512H
  • Four press button and four LED to simulate actuators and indicators
  • Quickly activate a new device on Exosite cloud and save CIK to NVMemory.
  • Periodically send 'Heart Beat' data to draw a triangle wave to Exosite cloud.
  • Send button press report to Exosite cloud to trigger an email or sms alert.
  • Read 'LED' data source on Exosite cloud to turn device LED1 on and off.

 

Overview


DM182023 development kit gives embedded software developers access to a comprehensive set of open source tools for use with Exosite’s advanced cloud-based IoT PLATFORM, enabling them to fast-track their IoT initiatives.

The connectivity the Exosite IoT platform is ensured by an MRF24WG0 Wi-Fi module, agency certified IEEE 802.11 b/g Wi-Fi radio transceiver module. The MRF24WG0MA has an integrated PCB antenna, matching circuitry, and supports Wi-Fi with the free TCP/IP protocol stack. The micro-controller at the heart of this kit is a PI32MX 32-bit controller.

The Microchip WCM is the first product to be certified as ExositeReady™ which certifies that a production ready port of the ExositeReady™ Embedded SDK is available and ready for use in your application.

Package Contents
  • The DM182023 WCM board with the pre-loaded firmware

Additional Resources


Getting Started