Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
MiWi Demo Kit – 868 MHz MRF89XA is an easy-to-use evaluation and development platform for 868 MHz applications. This kit includes Microchip’s MRF89XAM8A transceiver module and also features Microchip’s PIC18 XLP microcontroller family. The kit includes complete hardware needed to rapidly prototype wireless applications. The demonstration kit is pre-programmed with MiWi™ protocol stack and you can find the demo instructions in the user’s guide. To learn more about the MiWi wireless protocol, please visit www.microchip.com/MiWi.
Developers can reprogram or modify the PIC18 MCU Flash memory and develop/debug application code all on the same platform.
Note: This kit is not intended for ZigBee® development. For ZigBee development, please visit www.microchip.com/zigbee