The BM71-XPRO board is designed to be able to easily add Bluetooth Low Energy (BLE) functionality to your XPRO development tools. It can be used as an extension to your favorite SAMx or AVRx XPRO boards or can be used standalone. The BM71 XPRO is fully supported within Atmel Studio with example code in ASF3.
The Microchip Bluetooth Data (MBD) mobile app is available to speed up development for both Android and iOS.