Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PICkit 3 Low Pin Count Demo Board

Part Number: DM164130-9

Status: No Longer Available

Summary:

This product is no longer available for sale.
The PICkit 3 Low Pin Count Demo Board is an update to the PICkit™ 2 Demo Board. Modifications to the previous LPC board (DM164120-1) were made so that the full functionality of the code can be debugged without the need of a debug header. The software has also been rewritten to accommodate new technologies.
View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Software is in both the ‘C’ and assembler language 
    • Extension of the number of lessons and modules covered
    • MPLAB® X support as well as the older MPLAB® 8 
    • New PIC16 enhanced mid-range and PIC18 routines 
    • Uses the universal XC8 compiler

Summary

This product is no longer available for sale.
The PICkit 3 Low Pin Count Demo Board is an update to the PICkit™ 2 Demo Board. Modifications to the previous LPC board (DM164120-1) were made so that the full functionality of the code can be debugged without the need of a debug header. The software has also been rewritten to accommodate new technologies.


Newer version development tools are available now. Please consider Curiosity Development Board (DM164137)

Package Contents

The PICkit 3 Low Pin Count Demo Board is an update to the PICkit™ 2 Demo Board. Modifications to the previous LPC board (DM164120-1) were made so that the full functionality of the code can be debugged without the need of a debug header. The software has also been rewritten to accommodate new technologies.