Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

DM164130-4 - PICkit 44-Pin Demo Board (PIC18F45K20)

Part Number: DM164130-4

Status: No Longer Available

Summary:

This product is no longer available for sale.
This is a small demo board with a PIC18F45K20 device on board and a small, surface-mount prototype area. Use it with a PICkit 3 In-Circuit Debugger to program your code via a 6-pin ICSP header on the board. This product also includes two bare PCB boards for those interested in customizing their development. This 44-Pin Demo
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    This is a small demo board with a PIC18F45K20 device on board and a small, surface-mount prototype area. Use it with a PICkit 3 In-Circuit Debugger to program your code via a 6-pin ICSP header on the board. This product also includes two bare PCB boards for those interested in customizing their development. This 44-Pin Demo Board also comes bundled with the PICkit 3 Debug Express if you order the DV164131.

Summary

This product is no longer available for sale.
This is a small demo board with a PIC18F45K20 device on board and a small, surface-mount prototype area. Use it with a PICkit 3 In-Circuit Debugger to program your code via a 6-pin ICSP header on the board. This product also includes two bare PCB boards for those interested in customizing their development. This 44-Pin Demo Board also comes bundled with the PICkit 3 Debug Express if you order the DV164131.

Newer version development tools are available now. Please consider Explorer 8 Development Board (DM160228) for new designs