Status: No Longer Available
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The Low Pin Count USB Development Kit provides an easy, low-cost way to evaluate the functionality of Microchip PIC16F1459 (or other PIC16F145x) 14 and 20 pin USB microcontrollers. The board also supports operation with the PIC18F14K50/PIC18F13K50 pin compatible 20 pin USB microcontrollers. When used with the free Microchip Libraries for Applications software (downloadable from www.microchip.com/mla), the platform provides all of the necessary hardware, software, and code examples necessary to quickly bring your next USB design from concept to production.
The DM164127-2 kit contains one (1) fully populated Low Pin Count USB Development Board (with PIC16F1459 DIP-20 device), one (1) PIC18F14K50 Debug Header (with adapter pins), one (1) USB mini B cable, one (1) DB9 Null Modem mini adapter, and a Quick Start Guide.
Additional USB Information and Resources