• Variable Socket VPUP Voltage
 - Internal variable voltage from 1.7V to 3.6V or 2.7V to 4.5V
 
• Includes SWI Graphical User Interface (GUI)
 - Supports Windows®7 or higher operating systems
 - Utilizes USB interface to communicate with user's PC
 
• Supports USB Base Board firmware update via the FLexible In-system Programming (FLIP) Software Utility
 - For more details on the software utility, refer to FLIP Software Utility
 
• Contains AT90USB1287, 8-bit AVR® Microcontroller
 - 128KB Flash, 64-pin, USB controller
The Serial Memory Single-Wire Evaluation Kit (DM160232) is an easy-to-use interactive user tool that demonstrates the best-in-class features, functionality and low-power operation of the AT21CS Series Serial EEPROM devices. The included Graphical User Interface (GUI) makes it easy for engineers and developers to configure and evaluate single-wire Serial EEPROMs, shortening the overall development time needed to bring new designs from prototype to production.
Supported Devices:
| Device Part Number | Protocol | Package Type | Voltage Range | Communication Speed | 
| AT21CS01-STUM##-T | Single-Wire | 3-Lead SOT23 | 1.7V - 3.6V | 15.4 or 125 kbps | 
| AT21CS11-STU##-T | Single-Wire | 3-Lead SOT23 | 2.7V - 4.5V | 125 kbps | 
Note: ## indicates one of eight slave address combinations. Please see the corresponding device data sheet for more information about these slave address combinations.
The Serial Memory Single-Wire Evaluation Kit includes the following:
For the Serial Memory Single-Wire Evaluation Kit to function properly, the following hardware and software requirements must be met:
| 
                     Title 
                 | 
            
                
                     Date 
                 | 
            
                
                     Document Category 
                 | 
            |
|---|---|---|---|
| AN5344 - Analyzing Single-Wire Protocol with Saleae’s Logic Software | 26 Mar 2024 | Link | Application Notes | 
| 
                     Title 
                 | 
            
                
                     Date 
                 | 
            
                ||
|---|---|---|---|
| Memory_Xplorer_1.1.0_x64_en-US.exe | Download | 17 Mar 2025 | 
Product  | 
                        Title  | 
                        Product  | 
                        Title  | 
                    
|---|---|---|---|
| AT21CS01 | Single-Wire 1-Kbit (128 x 8) Serial EEPROM with Factory-Programmed 64-Bit Serial Number | AT21CS01 | Single-Wire 1-Kbit (128 x 8) Serial EEPROM with Factory-Programmed 64-Bit Serial Number | 
| AT21CS11 | Single-Wire 1-Kbit (128 x 8) Serial EEPROM with Factory-Programmed 64-Bit Serial Number | AT21CS11 | Single-Wire 1-Kbit (128 x 8) Serial EEPROM with Factory-Programmed 64-Bit Serial Number |