The BM-63-EVB enables the user to evaluate and demonstrate the functionality of the BM63 stereo audio module. The BM-63-EVB includes an integrated configuration and programming interface for plug-and-play capability, and also has status LEDs which enable rapid prototyping and faster time to market.
Along with the BM-63-EVB, software tools and applications are provided to demonstrate the Bluetooth connections to the on-board BM63 stereo audio module and to optionally configure or program it.
Based on the fully-certified Bluetooth 4.2 BM63 stereo audio module
Powered by a PC host using the micro-USB cable or by connecting a Li-Ion battery
Built-in 3W Class-D stereo audio amplifier
Built-in Near Field Communication (NFC)
Stereo audio output for high-quality audio
Easy access to I/O pins
Connection and data status LEDs
One BM-63-EVB, which contains the BM63SPKA1MGA-0001AC
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}