The BM-62-EVB enables the user to evaluate and demonstrate the functionality of the BM62 stereo audio module.  The BM-62-EVB includes an integrated configuration and programming interface for plug-and-play capability, and also has status LEDs which enable rapid prototyping and faster time to market.
Along with the BM-62-EVB, software tools and applications are provided to demonstrate the Bluetooth connections to the on-board BM62 stereo audio module and to optionally configure or program it.