The Microchip Xpander-XPRO is an Xplained-Pro extension kit that allows for passive expansion of an Xplained-Pro Interface. Each Xpander-XPRO board has one female XPRO connector and three right angle Male XPRO extension headers. The board allows for connection between one Microchip microcontroller with an XPRO extension ports to up to three XPRO extension kits. On the backside of the board, modifcation zones have been placed near each extension connector to allow for easy board modifications.
The board allows for extending the number of XPRO extensions on Microcontroller boards with limited XPRO headers.
1 - Female XPRO (2x10) 20 Pin Header for connecting to a Microcontroller
3 - Male XPRO headers for connecting to extension kits
1 - 3 pin Dip Switch for selecting the ID signal of a given board
3 - Modification zones for easily disconnecting signals from a given connector.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}