Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATUSB-PCB-80146

Part Number: ATUSB-PCB-80146

Summary:

This product provides an interface to connect the I2C compatible based maXTouch devices to PC-based applications through a USB port.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    The board provides a facility to change the VDD and external VDD supplies by means of simple solder bridges. No regulator changes are required. (LK1, LK2 and LK3).

    A high voltage supply, selectable to either 7.2 V or 10.2 V is available. Voltage selection is provided by a solder bridge.

    The high voltage boost supply may be enabled or disabled as required. Note that even when off, approximately 4.5 V is available on the high voltage supply rail (LK7 and LK8).

Summary

This product provides an interface to connect the I2C compatible based maXTouch devices to PC-based applications through a USB port.

Package Contents

USB Bridge PCB

System Requirements
    All released Windows versions.