Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

SmartCard Xplained Pro

Part Number: ATSMARTCARD-XPRO

Summary:

The SmartCard Xplained Pro is intended for use along with the SAM L22 Xplained Pro to demonstrate and prototype Smart Card applications, leveraging the ISO7816 module on the SAM L22 chip.

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • SAM L22 Xplained Pro support
    • Smart Card read/write capability using serial-com from XPRO Expansion headers
    • ISO-7816 Smart card interface
    • EMV Level 1, Class B (3.3V operation)
    • T= 0 and T=1 support
    • ASF driver for smart card application

Summary

The SmartCard Xplained Pro is intended for use along with the SAM L22 Xplained Pro to demonstrate and prototype Smart Card applications, leveraging the ISO7816 module on the SAM L22 chip.