Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM R21 ZigBee Light Link Evaluation Kit

Part Number: ATSAMR21ZLL-EK

Summary:

The ATSAMR21ZLL-EK evaluation kit is a hardware platform to evaluate the ATSAMR21G18A microcontroller. Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMR21G18A and explains how to integrate the device in a custom design. The ATSAMR21ZLL-EK evaluation kits include an on-board Embedded Debugger, and no external tools are View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Atmel ATSAMR21G18A microcontroller
    • Embedded debugger (EDBG) - USB interface, Programming and debugging on board SAM R21 through Serial Wire Debug (SWD), Virtual COM-port interface to target via UART, Atmel Data Gateway Interface (DGI) to target via SPI
    • Digital IO - One mechanical user push button, One reset button, Two user LED, One extension header
    • Four possible power sources - 1: External power 2: Battery power 3: Target USB 4: Embedded debugger USB
    • Antenna Diversity - Two ceramic chip antennae, Two MS-147 connector for RF test port
    • OLED display
    • RGB LED
    • Nine position Joystick
    • Two QMatrix Button
    • One QMatrix Slider
    • Serial Flash
    • Temperature sensor
    • Crypto authentication
    • Serial communication header
    • Target USB
    • Embedded Debugger USB
    • 32KHz crystal
    • 16MHz crystal
    • Supported with application examples in Atmel Software Framework

Summary

The ATSAMR21ZLL-EK evaluation kit is a hardware platform to evaluate the ATSAMR21G18A microcontroller. Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMR21G18A and explains how to integrate the device in a custom design. The ATSAMR21ZLL-EK evaluation kits include an on-board Embedded Debugger, and no external tools are necessary to program or debug the ATSAMR21G18A. This Evaluation Kit supports antenna diversity, RGB led, QTouch Interface, OLED display, Joystick, user LEDs, user switch, external USB, UART interfaces and Xplained pro extension header.