Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM D20 QTouch Robustness Evaluation Kit

Part Number: ATSAMD20-QTRDEMO

Summary:

The SAM D20 QTouch Robustness Evaluation kit demonstrates the high capacitive touch performance of the Peripheral Touch Controller (PTC) while achieving best-in-class conducted immunity and moisture tolerance required in home appliance and industrial applications.

The demo is part of the QTouch Safety Platform, key features of the QTouch Safety Platform are:

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Application Notes

Product Features

    • IEC 61000-4-6 10V Conducted Immunity tolerant QTouch Safety Library
    • Ships with IEC/UL 60730 Class B certified QTouch Safety Library firmware
    • Advanced noise and moisture countermeasures adjustable for any environmental conditions
    • FMEA support
    • Fast response time

Summary

The SAM D20 QTouch Robustness Evaluation kit demonstrates the high capacitive touch performance of the Peripheral Touch Controller (PTC) while achieving best-in-class conducted immunity and moisture tolerance required in home appliance and industrial applications.

The demo is part of the QTouch Safety Platform, key features of the QTouch Safety Platform are:

  • IEC 61000-4-6 10V Conducted Immunity tolerant QTouch Safety Library
  • Ships with IEC/UL 60730 Class B certified QTouch Safety Library firmware
  • Advanced noise and moisture countermeasures adjustable for any environmental conditions
  • FMEA support
  • Fast response time

The demo is supported by QTouch Composer 5.4, available for download free of charge at the Gallery, https://gallery.atmel.com/.

Whats in the box

  • SAM D20 QTouch Robustness Demo kit
  • USB TypeA/MicroB cable 1.5m