The SAM4L8 Xplained Pro starter kit is ideal for evaluation and prototyping with the SAM4L8 Cortex®-M4 processor-based microcontroller. The SAM4L8 Xplained Pro board is available as an evaluation kit or starter kit. Extension boards can also be individually purchased.
The ATSAM4L8-XSTK starter kit includes Xplained Pro extension kits
View More
The SAM4L8 Xplained Pro starter kit is ideal for evaluation and prototyping with the SAM4L8 Cortex®-M4 processor-based microcontroller. The SAM4L8 Xplained Pro board is available as an evaluation kit or starter kit. Extension boards can also be individually purchased.
The ATSAM4L8-XSTK starter kit includes Xplained Pro extension kits I/O1 Xplained Pro, OLED1 Xplained Pro, PROTO1 Xplained Pro, and SLCD1 Xplained Pro.
If the MCU evaluation board is all you need, the ATSAM4L8-XPRO evaluation kit is available and does not include extension boards.