Note: The ATREB233SMAD-EK is no longer available. As an alternative, we recommend the following development tools for evaluating and developing with the AT86RF233 device:
The REB233SMAD-EK demonstrates the unique performance and rich feature set of the 2.4GHz RF transceiver AT86RF233 combined with the leading edge ATxmega256A3 microcontroller. The REB233SMAD-EK contains two sets of Radio Extender Board(REB), Controller Base Board (REB-CBB) and USB cable to enable PC connectivity.
The REB is assembled with an AT86RF233 and two SMA antennas, demonstrating the unrivaled hardware based Antenna Diversity feature to improve radio link robustness in adverse RF environments. The REB connected to the REB-CBB forms a fully functional, battery powered wireless node.
|
Title
|
Date
|
Document Category
|
|
|---|---|---|---|
| AVR2162: REB233SMAD - Hardware User Manual | 10 Dec 2016 | Link | Application Notes |
| AVR2054: SerialBootloader User Guide | 10 Dec 2016 | Link | Application Notes |
| AVR2160: REB233SMAD Evaluation Kit - Quick Start Guide | 10 Dec 2016 | Link | Application Notes |
| AVR2042: REB Controller Base Board - Hardware User Manual | 10 Dec 2016 | Link | Application Notes |
| AVR2021: AT86RF231 Antenna Diversity | 10 Dec 2016 | Link | Application Notes |
| AVR2023: AT86RF231 PCB reference design for antenna diversity | 10 Dec 2016 | Link | Application Notes |