Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

QT6 Xplained Pro

Part Number: ATQT6-XPRO

Summary:

The QT6 Xplained Pro is a QTouch Surface extension board for Xplained Pro boards that demonstrates the Peripheral Touch Controller (PTC) as a high performance touch-surface controller. The PTC controller uses very little power and resources from the MCU, which makes it easy to integrate touch surface support to your main project. View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 100 nodes with 5mm node pitch
    • 50mm x 50mm surface area
    • Evaluation kit for QTouch Surface

Summary

The QT6 Xplained Pro is a QTouch Surface extension board for Xplained Pro boards that demonstrates the Peripheral Touch Controller (PTC) as a high performance touch-surface controller. The PTC controller uses very little power and resources from the MCU, which makes it easy to integrate touch surface support to your main project.