Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATMXT336U-DEV-PCB

Part Number: ATMXT336U-DEV-PCB

Summary:

This PCB (ATMXT336U-DEV-PCB) is for the evaluation and development of Microchip maXTouch applications using the ATMXT336U Touchscreen Sensor IC.
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    The PCB includes an integrated USB bridge to allow simple connection into the customers application for evaluation of the ATMXT336U Touchscreen Sensor IC.

Summary

This PCB (ATMXT336U-DEV-PCB) is for the evaluation and development of Microchip maXTouch applications using the ATMXT336U Touchscreen Sensor IC.

Package Contents

ATMXT336U-DEV-PCB

System Requirements
    All supported Windows versions.