Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
There are currently no documents or software to display.
This kit (ATEVK-MXT799TAT-C) is the SPI based version for the evaluation and development of Microchip maXTouch applications using the ATMXT799TAT Touchscreen Sensor IC.
1x 9” Touchscreen Assembly (MISC1077)
1x ATMXT799TAT PCB (10972)
1x ATUSB-HSBB-PCB (10945)
1x ATAUTO-SPI-CABLE (CAB1022)
6x Self Adhesive Feet (HW1009)
1x Copper flex Panel (MISC1074)
1x Ground Connection Wire (CAB1021)
1x USB Cable (CAB0019)